Product Number: 5320FE

Security & Sound, 2 Conductor 18 AWG BC, Shielded, Riser

Security & Commercial Audio Cable, 2 Conductor 18 AWG solid bare copper conductors with polyolefin insulation, Beldfoil® shield, Riser, PVC jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.007 in (0.18 mm) 0.055 in (1.4 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.147 in Yes

Overall Cable Diameter (Nominal)

0.147 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.5 Ohm/1000ft 30 pF/ft (98 pF/m) 54 pF/ft (180 pF/m) 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.47 in (37.3 mm) 1.47 in

Max. Pull Tension

44 lbs (20 kg)

Bulk Cable Weight

16 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6320FE

Update and Revision

Revision Number: 0.381 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.381 Revision Date: 05-31-2024


Part Numbers

Item # Color Putup Type Length UPC
5320FE 0081000 Gray Reel 1,000 ft 612825160298
5320FE 008U1000 Gray UnReel 1,000 ft 612825425663
5320FE 008Z1000 Gray ReelTuff Box 1,000 ft 612825160434

Resources

Resources