Product Number: 5341PT

Thermostat & Control, #18-2pr, TC, Indiv. Foil, CMR

Thermostat & Control Cable, Riser-CMR, 2-18 AWG stranded tinned copper pairs with foam polyolefin insulation, Individually Beldfoil® shielded and PVC jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Thermostat, Control, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 18 7x26 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
PE - Polyethylene (Foam) 0.0265 in (0.673 mm) 0.099 in (2.5 mm) Black and White, Green and Red HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.029 in (0.74 mm) 0.308 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop. Max. Current
7.1 Ohm/1000ft 16.9 pF/ft (55.4 pF/m) 78% 3.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.08 in (78.2 mm) 3.08 in

Max. Pull Tension

112 lbs (50.8 kg)

Bulk Cable Weight

54 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1666 riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6341PT

Update and Revision

Revision Number: 0.338 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.338 Revision Date: 05-31-2024

Part Numbers

Item # Color UPC Footnote
5341PT 0011000 Brown 612825161202 C

Resources

Resources