Product Number: 5345UE

Security & Sound, #18-6pr, BC, CMR

Security & Sound Cable, Riser-CMR, 6-18 AWG stranded bare copper pairs with polypropylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 18 7x26 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.0085 in (0.22 mm) 0.062 in (1.6 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.33 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.93 Ohm/1000ft 29 pF/ft (95 pF/m) 3.5 Amps per Conductor at 20ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.3 in (84 mm) 3.3 in

Max. Pull Tension

268.8 lbs (121.9 kg)

Bulk Cable Weight

78 lbs/1000ft

Flammability / Reaction to Fire

UL 1666 riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6345UE

Update and Revision

Revision Number: 0.300 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.300 Revision Date: 05-31-2024


Part Numbers

Item # Color UPC
5345UE 0081000 Gray 612825161325

Resources

Resources