Product Number: 5502FH

Security & Sound, 4 Conductor 22 AWG, TC, Shielded, Riser

Security & Alarm Cable, 4 Conductor 22 AWG stranded (7x30) tinned copper conductors with polyolefin insulation, Beldfoil® shield, Riser, PVC jacket with ripcord.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.046 in (1.2 mm) Black, Red, White, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.145 in Yes

Overall Cable Diameter (Nominal)

0.145 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
16.4 Ohm/1000ft 34.5 pF/ft (113 pF/m) 62 pF/ft (200 pF/m) 2.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.45 in (36.8 mm) 1.45 in

Max. Pull Tension

42 lbs (19 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.98 Revision Date: 12-20-2022

Update and Revision

Revision Number: 0.98 Revision Date: 12-20-2022

Part Numbers

Item # Color Putup Type Length
5502FH 009U1000 White UnReel 1,000 ft

Resources

Resources