Product Number: 5541P1

Security & Sound, #22-2pr, BC, Indiv. Foil, CM, Water-Blocked

Security & Sound Cable, Riser-CM, 2-22 AWG stranded bare copper pairs with PVC insulation, Individually Waterblock tape and Beldfoil® shielded, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.049 in (1.2 mm) Black & White, Green & Red

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC each pair

Waterblocking

Waterblock Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.239 in (6.07 mm)

Overall Cable Diameter (Nominal)

0.239 in (6.07 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 16.4 Ohm/1000ft 47.2 pF/ft (155 pF/m) 84.9 pF/ft (279 pF/m) 3.8 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CM)

Temperature

UL Temperature Operating
105°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.4 in (61 mm) 2.4 in (61 mm)

Max. Pull Tension

42 lbs (19 kg)

Bulk Cable Weight

27 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1685 FT4 Loading

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.441 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.441 Revision Date: 12-22-2023


Part Numbers

Item # Color UPC Footnote
5541P1 0101000 Black 612825164289 C
5541P1 0081000 Gray 612825164272 C

Resources

Resources