Product Number: 5561FE

Security & Sound, #22-2pr, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 2-22 AWG solid bare copper pairs with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.007 in (0.18 mm) 0.04 in (1.0 mm) Black & Red, Black & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.182 in Yes

Overall Cable Diameter (Nominal)

0.182 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
18.72 Ohm/1000ft 18.5 pF/ft (60.7 pF/m) 33.25 pF/ft (109.1 pF/m) 4.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.82 in (46.2 mm) 1.82 in

Max. Pull Tension

36.7 lbs (16.6 kg)

Bulk Cable Weight

19 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6561FE

Update and Revision

Revision Number: 0.308 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.308 Revision Date: 05-31-2024


Part Numbers

Item # Color UPC Footnote
5561FE 0081000 Gray 612825164432 C
5561FE 008U1000 Gray 612825164425

Resources

Resources