Product Number: 8437
Audio, Control and Instrumentation, 1 Pair 22 AWG Solid, Shielded, CMG
1 Twisted Pair 22 AWG solid TC, PVC insulation, polyester tape, TC braid shield (90% coverage), 22 AWG solid TC drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | Solid | TC - Tinned Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.015 in |
Color Chart
Number | Color |
---|---|
1 | Black & Red |
Outer Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Braid | Tinned Copper (TC) | 90% | TC - Tinned Copper | 22 | Solid |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.188 in | 0.025 in | Polyester Tape |
Construction and Dimensions
Cabling
Filler |
---|
Polyester Tape |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
16.2 Ohm/1000ft | 4.9 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
48 pF/ft | 85 pF/ft |
Inductance
Nominal Inductance |
---|
0.2 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
46 Ohm |
Current
Max. Recommended Current [A] |
---|
2.9 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS (UL AWM Style 2095) |
Temperature Range
UL Temp Rating |
80°C (UL AWM Style 2095) |
---|---|
Operating Temperature Range |
-20°C To +80°C |
Mechanical Characteristics
Bulk Cable Weight |
22 lbs/1000ft |
---|---|
Max. Pull Tension |
48 lbs |
Min. Bend Radius/Minor Axis |
2 in |
Standards
NEC/(UL) Compliance |
CMG |
---|---|
CEC/C(UL) Compliance |
CMG |
UL AWM Style Compliance |
AWM 2095 (300 V 80°C) |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 FT4 Loading |
---|---|
CSA Flammability |
FT4 |
UL voltage rating |
300 V RMS (UL AWM Style 2095) |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
Product Notes
Notes |
Overall Cabling Separator Material: Polyester Tape |
---|
History
Update and Revision |
Revision Number: 0.349 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.349 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8437 0101000 | Black | Reel | 1,000 ft | 612825207177 |