Product Number: 8788

Audio, Control and Instrumentation, 5 Conductor 22 AWG (3C Indiv. Shielded Quads; 2C Unshielded), CM

22 AWG stranded (7x30) TC conductors, PVC insulation, (2) conductors unshielded, (3) conductors cabled and separately Beldfoil® Shielded (100% Coverage) with TCB solid 29 AWG drain wires, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 22 AWG 7x30 TC - Tinned Copper
Conductor(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.0155 in (0.394 mm) 0.060 in (1.5 mm) Black (shielded), Red (shielded), Green (shielded)
Conductor(s) PVC - Polyvinyl Chloride 0.0155 in (0.394 mm) 0.060 in (1.5 mm) Yellow, LBlue

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
No Shield

Table Notes

Non-hygroscopic Filler

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride .028 in (0.71 mm) 0.236 in Yes

Overall Cable Diameter (Nominal)

0.236 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
17.8 Ohm/1000ft 34 pF/ft (110 pF/m) 3 Amps per Conductor at 25ºC
3 Amps per Conductor at 25ºC (22 AWG)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
2.36 in (59.9 mm) 2.36 in

Max. Pull Tension

45.5 lbs (20.6 kg)

Bulk Cable Weight

31 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 UL Loading

NEC / UL Compliance

Article 800, CM

European Directive Compliance

EU CE Mark

Notes

(2) Unshielded conductors cabled around a non-hygroscopic filler. Drain wire for each conductor is tinned cadmium bronze ribbon under 100% Beldfoil« shield coverage.

Update and Revision

Revision Number: 0.349 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.349 Revision Date: 05-31-2024


Part Numbers

Item # Color Putup Type Length UPC
8788 060500 Chrome Reel 500 ft 612825216445

Resources

Resources