Product Number: 9BO4-301001

Basic, Upgradeable 35 Amp 208V DELTA, 3 Phase, Vertical, (24) Locking IEC C13, (6) Locking IEC C19, PDU with 3P+E CA

Basic, Upgradeable, 35A, 208V DELTA, 3 Phase, Vertical, (24) Locking IEC C13, (6) Locking IEC C19, breakered, 10 ft power cord with 3P+E CA, Black Powder Coat, no Monitoring (Upgradeable with IMD Module)

  • Availability:
    Americas
  • Global inventory:
    Available

Specifications

Product Overview

Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.

Environmental Space

Indoor

Power Distribution Type

Basic (B)

Environmental Monitoring

No

Height

72.0 in

Width

2.0 in

Depth

2.25 in

Amps/Volts

35/208

Amps/Phases

35 x 3 Ph

Circuit breaker (Amp/Qty)

20/3D

De-Rated Power (kW)

10.0

On-Off Switch

Breaker/Switch Combination

Plug Type

California Style 50A, 250V, 3P/4W Twistlock

Total Receptacle

30

Receptacle Type/Qty

C-13L/24 + C-19L/6

Thermal Circuit Breaker

Magnetic

Cord Length

10 ft

Mounting

Vertical

Finish

Black powdercoat finish

Material

Steel

Color

Black

Weight

17.0 lb

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.30 Revision Date: 05-31-2024

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.30 Revision Date: 05-31-2024

Part Numbers

Item # Color
9BO4-301001 Black

Resources

Resources