Product Number: 9SB2-241007

Remotely Switched, 30 AMP 208V 24 Outlet (18 - C13 Locking; 6 - C19 Locking) PDU with L6-30P Plug

Switched, Outlet Level Monitoring EC, Upgradeable, 30A, 208V, Vertical, (18) Locking IEC C13, (6) Locking IEC C19, breakered, 10 ft / 3m power cord with L6-30P, Input and Outlet power monitoring with Outlet switching. Circuit/Breaker current monitoring. Environmental monitoring via optional remote sensors. Daisy chain Ethernet connectivity. Local high visibility LED display. Black Powder Coat

  • Availability:
    Americas
  • Global inventory:
    Available

Specifications

Product Overview

Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.

Features

U-Lock IEC C13 and C19 receptacles feature an integrated locking mechanism built within the receptacle housing. The locking mechanism is protected against vibration and external elements that can easily dislodge external locking clips or guides. This self-contained locking mechanism works with any standard IEC plug.

Environmental Space

Indoor

Power Distribution Type

Remotely Switched (S)

Monitoring (Local/Remote)

Power/Agg, Circuit, Outlet

Height

66.25 in

Width

2.0 in

Depth

2.6 in

Input Volts (V)/Output Volts (V)

208/208

Amps/Volts

30/208

Amps/Phases

30

Circuit breaker (Amp/Qty)

20/2D

De-Rated Power (kW)

5

Plug Type

L6-30P

Total Receptacle

24

Receptacle Type/Qty

C-13L/18 + C-19L/6

Cord Length

10 ft

Mounting

Vertical

Finish

Black Powder Coat

Material

Steel

Color

Black

Weight

20.0 lb

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.44 Revision Date: 05-31-2024

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.44 Revision Date: 05-31-2024

Part Numbers

Item # Color
9SB2-241007 Black

Resources

Resources