Product Number: A4855RHUHD3S01
12GHz, 75 Ohm, Straight Crimp HD-BNC Plug for 4855R Cable
12GHz, Series 59 Mini UHD, HD-BNC connector, 3 piece connector suitable for Belden 4855R, 4K UHD Precision Video RG-59 Mini Coax Cable
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
HD-SDI, UHD-SDI, Video, Digital Video, SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
---|
Physical Characteristics (Overall)
Packaging |
1 set per plastic bag |
---|---|
Number of Pieces |
3 |
Connectors
Materials
Description | Material |
---|---|
Body, Ferrule and Bayonet Sleeve | Brass, Nickel Plating |
Contact | Gold plating phosphor bronze |
Outer contact | BeCu, Nickel plating |
Spring | Stainless steel. |
Insulation | PTFE |
Electrical Characteristics
Insulation Resistance |
≥ 10,000 MOhm |
---|
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-6000 | 30 dB |
6000-12000 | 15 dB |
Temperature Range
Operating Temperature Range |
-65°C To +165°C |
---|
Mechanical Characteristics
Footprint/Type |
Coax |
---|---|
Connector Interface Type |
BNC |
Gender |
Male - plug |
Connector Series Name |
UHD |
Locking |
No |
Tool Compatibility |
AP105210 (crimp no diet), AP105243 (mated die) |
Termination Type |
Crimp |
Termination Front Connection Durability |
≥ 500 cycles |
Standards
RG Type |
Mini 59 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
No |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.21 Revision Date: 04-08-2022 |
---|
Information
Update and Revision |
Revision Number: 0.21 Revision Date: 04-08-2022 |
---|