Product Number: AP900011

Top Fan Tray (4 Fan Units) for AP900001, 42U, Aluminum Frame Cabinet, Black Color

Top Fan Tray (4 Fan Units) for AP900001, 42U, Aluminum Frame Cabinet, Black Color

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Product Overview

*Cabinet accessory need to be purchased separately

Width

365.4 mm

Depth

395.4 mm

Input voltage

230 Vac

Frequency

Voltage frequency : 50/60Hz

Mechanical Characteristics Note

Air Flow : 91/105CFM, Speed (R.P.M.): 2600/3000, Noise Level : 43/44dB(A), Bearing sytem : Ball Bearing, Rated Input Power : 21/19W

Operating Temperature Range

-10°C to 65°C

Storage Temperature Range

-15°C to 70°C

Color

Black

Update and Revision

Revision Number: 0.28 Revision Date: 06-29-2023

Update and Revision

Revision Number: 0.28 Revision Date: 06-29-2023

Resources

Resources