Product Number: BLANK FOR EUROMOD FACEPLATE

Blank For Euromod Outlet

EUROMOD (50x25mm) Modular Outlet Series, Adapter Blank for Faceplate, 1 port

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Height

50 mm

Width

25 mm

Depth

10 mm

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Materials

Description Material
Blank Insert Plastic - PC-ABS, UL94V-0

Footprint/Type

KeyConnect & MDVO

Plug /Jack Compatibility

RJ45

TIA/EIA Compliance

ISO/IEC 11801-1:2017

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

UL Flammability

UL-94V0

Related Parts

Compatible with UTP KeyConnect, UTP MDVO and UTP and Shielded REV Connect Multimedia Modules for 10GX, CAT6+ and CAT5E.

Update and Revision

Revision Number: 0.32 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.32 Revision Date: 05-31-2024


Part Numbers

Item # Color
NN01543 Black
NN01555 Grey
NN01531 White

Resources

Resources