Product Number: DCX-HINC-KIT01B

DCX Channel Kit

DCX Horizontal In-cabinet Channel Kit (One Patch Cord Tray), Black

  • Availability:
    Global
  • Status:
    Active
DCX-HINC-KIT01B

Specifications

Product Overview

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Weight

11.750 lbs

Height

3.810 in

Width

36.000 in

Depth

9.000 in

Max Capacity

4614 fibers (1.6mm cables), 2307 (1.6mm DX/ZIP cables), 1429 fibers (2mm cables)

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color
Horizontal In-cabinet Channel Assembly Steel White

MII Order #39 (China RoHS)

EUP 50

Included Parts

Hardware kit, see notes

Related Parts

DCX Frame Module & Patch Panel

Packaging

Packaged in a cardboard box

Notes

Hardwar kit contains: Thread Cutting Screws 10-32 (2x), Quick Start Guides (2x). For more information, refer to Quick Start Guide PX106861 (English/French) or visit our web site at http://www.belden.com/dcx

Update and Revision

Revision Number: 0.17 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.17 Revision Date: 04-08-2022

Resources

Resources