Product Number: FD4H0125G

Indoor/Outdoor Riser Heavy Duty Loose Tube OM4 12F Armor Unitized

Indoor/Outdoor Heavy Duty Loose Tube OM4 12 Fibers OFCR Corrugated Steel Tape Armor Sub-Units(12F) Gel Black

  • Availability:
    Global
  • Status:
    Active
FD4H0125G

Specifications

Print Legend

BELDEN 12XOM4-BIF IN/OUTDOOR ARMORED LOOSE TUBE CABLE FD4H0125G E95466(-PLANT ID) (UL) TYPE OFNR C(UL) ---FT4--- ROHS (LOT LENGTH MARKING) (MMYYYY DATE CODE) (SEQUENTIAL LENGTH MARKING)

Environmental Space

Indoor/Outdoor

Fiber Cable Construction

Fiber Count
12

Central Strength Member

GRP

Cable Core Waterblocking

Waterblock Tape

Number of Active Subunits

2

Number of Subunit Positions

5

Fibers Per Subunit

12

Type of Armor

Corrugated Steel Tape

Number of Jackets

Double Jacket

Number of Ripcords

2

Color

Black

Material

PVC - Polyvinyl Chloride

Outer Jacket

Nominal Diameter
0.63 in (16 mm)

Number of Ripcords

2

Effective Modal Bandwidth (EMB)

4700 MHz-km / 500 MHz-km

Fiber Core Diameter

50/125μm

Max. Attenuation at 1300 nm

1.0 dB/km

Max. Attenuation at 850 nm

3.0 dB/km

Wavelength

850 nm / 1300 nm

10 Gigabit Ethernet Performance

550 m / 300 m

1 Gigabit Ethernet Performance

- / 550 m

Min. Overfilled Launch (OFL) Bandwidth

3500 MHz-km /550 Mhz-km

Crush Resistance

440

Mechanical Tests

Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 20x Cable OD
Cable Min. Bend Radius Operation (Long Term) 15x Cable OD
Cable Impact Resistance 4.4 N/cm

UL Rating/Flame Test

Riser

TIA/EIA Compliance

ANSI/ICEA S-87-640

RoHS

Yes

Update and Revision

Revision Number: 0.64 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.64 Revision Date: 04-08-2022


Part Numbers

Item # Color UPC
FD4H0125G Black 612825373919

Resources

Resources