Product Number: FS4H0366G

Heavy Duty Loose Tube OM4 36F OSP Armor Unitized

Outdoor Heavy Duty Loose Tube OM4 36 Fibers OSP Corrugated Steel Tape Armor Sub-Units(12F) Gel Black

  • Availability:
    Global
  • Status:
    Active
FS4H0366G

Specifications

Print Legend

BELDEN 36XOM4-BIF OUTDOOR ARMORED LOOSE TUBE CABLE FS4H0366G --- ROHS (LOT LENGTH MARKING) (MMYYYY DATE CODE) (SEQUENTIAL LENGTH MARKING)

Environmental Space

Outdoor

Fiber Cable Construction

Fiber Count
36

Central Strength Member

GRP

Cable Core Waterblocking

Waterblock Tape

Number of Active Subunits

2

Number of Subunit Positions

5

Fibers Per Subunit

12

Type of Armor

Corrugated Steel Tape

Number of Jackets

Double Jacket

Number of Ripcords

2

Color

Black

Material

PE - Polyethylene

Outer Jacket

Nominal Diameter
0.61 in (15.5 mm)

Number of Ripcords

2

Effective Modal Bandwidth (EMB)

4700 MHz-km / 500 MHz-km

Fiber Core Diameter

50/125μm

Max. Attenuation at 1300 nm

1.0 dB/km

Max. Attenuation at 850 nm

3.0 dB/km

Wavelength

850 nm / 1300 nm

10 Gigabit Ethernet Performance

550 m / 300 m

1 Gigabit Ethernet Performance

- / 550 m

Min. Overfilled Launch (OFL) Bandwidth

3500 MHz-km /550 Mhz-km

Crush Resistance

440

Mechanical Tests

Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 20x Cable OD
Cable Min. Bend Radius Operation (Long Term) 15x Cable OD
Cable Impact Resistance 4.4 N/cm

UL Rating/Flame Test

OSP

TIA/EIA Compliance

ANSI/ICEA S-87-640

RoHS

Yes

Update and Revision

Revision Number: 0.62 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.62 Revision Date: 04-08-2022


Part Numbers

Item # Color UPC
FS4H0366G Orange 612825371663

Resources

Resources