Product Number: FS4H048NG

Heavy Duty Loose Tube OM4 48F OSP Unitized Gel

Outdoor Heavy Duty Loose Tube OM4 48 Fibers OSP Sub-Units(12F) Gel Black

  • Availability:
    Global
  • Status:
    Active
FS4H048NG

Specifications

Print Legend

BELDEN 48XOM4-BIF OUTDOOR LOOSE TUBE CABLE FS4H048NG --- ROHS (LOT LENGTH MARKING) (MMYYYY DATE CODE) (SEQUENTIAL LENGTH MARKING)

Environmental Space

Outdoor

Fiber Cable Construction

Fiber Count
48

Central Strength Member

Upjacketed GRP

Cable Core Waterblocking

Waterblock Tape

Number of Active Subunits

4

Number of Subunit Positions

5

Fibers Per Subunit

12

Number of Jackets

Single Jacket

Number of Ripcords

2

Color

Black

Material

PE - Polyethylene

Outer Jacket

Nominal Diameter
0.51 in (13 mm)

Number of Ripcords

2

Effective Modal Bandwidth (EMB)

4700 MHz-km / 500 MHz-km

Fiber Core Diameter

50/125μm

Max. Attenuation at 1300 nm

1.0 dB/km

Max. Attenuation at 850 nm

3.0 dB/km

Wavelength

850 nm / 1300 nm

10 Gigabit Ethernet Performance

550 m / 300 m

1 Gigabit Ethernet Performance

- / 550 m

Min. Overfilled Launch (OFL) Bandwidth

3500 MHz-km /550 Mhz-km

Crush Resistance

220

Mechanical Tests

Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 20x Cable OD
Cable Min. Bend Radius Operation (Long Term) 15x Cable OD
Cable Impact Resistance 4.4 N/cm

UL Rating/Flame Test

OSP

TIA/EIA Compliance

ANSI/ICEA S-87-640

RoHS

Yes

Update and Revision

Revision Number: 0.62 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.62 Revision Date: 04-08-2022


Part Numbers

Item # Color UPC
FS4H048NG Black 612825372202

Resources

Resources