Product Number: FSSH002NF

Heavy Duty Loose Tube OS2 2F OSPUnitized Gel

FX Outdoor Heavy Duty Loose Tube OS2 2 Fibers OSP Sub-Units(6F) Gel Black

  • Availability:
    Global
  • Status:
    Active
FSSH002NF

Specifications

Print Legend

BELDEN 2XOS2 OUTDOOR LOOSE TUBE CABLE FSSH002NF(-PLANT ID) (UL) TYPE OFN C(UL) OFN---ROHS (LOT NUMBER) (MMYYYY DATE CODE) (SEQUENTIAL MATERIAL)

Environmental Space

Outdoor

Suitable Applications

Outdoor

Fiber Cable Construction

Fiber Type Fiber Count
OS2 2

Fiber Color Coding

Blue, Orange

Buffer Specification

Buffer Material
Loose tube - Gel-filled

Central Strength Member

GRP

Cable Core Waterblocking

Waterblock Tape

Bulk Cable Weight

79 lbs/1000ft

Weight

79 kg

Number of Subunit Positions

6

Fibers Per Subunit

2

Number of Jackets

Single Jacket

Material

PE - Polyethylene

Outer Jacket

Material Nominal Diameter
Thermoplastic 0.46 in (11.7 mm)

Color

Black

Number of Ripcords

2

Fiber Core Diameter

8.2/125μm

Max. Attenuation at 1310 nm

0.40 dB/km

Max. Attenuation at 1550 nm

0.30 dB/km

Wavelength

1310 nm / 1550 nm

10 Gigabit Ethernet Performance

10,000 m / 40,000 m

1 Gigabit Ethernet Performance

5,000 m / -

Crush Resistance

220

Mechanical Tests

Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 20x Cable OD
Cable Min. Bend Radius Operation (Long Term) 15x Cable OD
Cable Max. Tensile Strength Installation (Short Term) 135 N (600 lbf)
Cable Max. Tensile Strength Operation (Long Term) 40 N (180 lbf)
Cable Impact Resistance 4.4 N/cm

UL Rating/Flame Test

OSP

TIA/EIA Compliance

ANSI/ICEA S-87-640

RoHS

Yes

Update and Revision

Revision Number: 0.67 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.67 Revision Date: 04-08-2022


Part Numbers

Item # Color Put-Up Type UPC
FSSH002NF Black Reel 612825372806

Resources

Resources