Product Number: FSSH0966G

Heavy Duty Loose Tube OS2 96F OSP Armor Unitized

FX Outdoor Heavy Duty Loose Tube OS2 96 Fibers OSP Corrugated Steel Tape Armor Sub-Units(12F) Gel Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Print Legend

BELDEN 96xOS2 OUTDOORARMORED LOOSE TUBE CABLE FSSH0966G(-PLANT ID) (UL) TYPE OFN C(UL) OFN---ROHS (LOT NUMBER) (MMYYYY DATE CODE) (SEQUENTIAL MATERIAL)

Environmental Space

Outdoor

Suitable Applications

Outdoor

Fiber Cable Construction

Fiber Type Fiber Count
OS2 96

Fiber Color Coding

TIA-598-D

Buffer Specification

Buffer Material
Loose tube - Gel-filled

Central Strength Member

Upjacketed GRP

Cable Core Waterblocking

Waterblock Tape

Bulk Cable Weight

169 lbs/1000ft

Weight

169 kg

Number of Active Subunits

8

Number of Subunit Positions

5

Fibers Per Subunit

12

Type of Armor

Corrugated Steel Tape

Number of Jackets

Double Jacket

Number of Ripcords

2

Color

Black

Material

PE - Polyethylene

Outer Jacket

Material Nominal Diameter
Thermoplastic 0.69 in (17.5 mm)

Color

Black

Number of Ripcords

2

Nom. Diameter

.69 (17.6)

Fiber Core Diameter

8.2/125μm

Max. Attenuation at 1310 nm

0.40 dB/km

Max. Attenuation at 1550 nm

0.30 dB/km

Wavelength

1310 nm / 1550 nm

10 Gigabit Ethernet Performance

10,000 m / 40,000 m

1 Gigabit Ethernet Performance

5,000 m / -

Crush Resistance

440

Mechanical Tests

Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 20x Cable OD
Cable Min. Bend Radius Operation (Long Term) 15x Cable OD
Cable Max. Tensile Strength Installation (Short Term) 135 N (600 lbf)
Cable Max. Tensile Strength Operation (Long Term) 40 N (180 lbf)
Cable Impact Resistance 4.4 N/cm

Operating Temperature Range

-40C to +70C

Installation Temperature Range

-30C to +60C

Storage Temperature Range

-40C to +75C

UL Rating/Flame Test

OSP

TIA/EIA Compliance

ANSI/ICEA S-87-640

RoHS

Yes

Update and Revision

Revision Number: 0.85 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.85 Revision Date: 05-31-2024


Part Numbers

Item # Color Put-Up Type UPC
FSSH0966G Black Reel 612825376477

Resources

Resources