Product Number: FX-EASE PP 1U 24F SM SC/APC

1U FX@EASE 24-port half loaded (12) Duplex SC/APC Patch Panel - without pigtailsloaded

1U FiberExpress@EASE 24-port half loaded (12) Duplex SC/APC Termination/Splice Patch Panel - without pigtails

  • Availability:
    Global
  • Status:
    Active
FX-EASE PP 1U 24F SM SC/APC

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Weight

2.5 kg

Height

44 mm

Width

482 mm

Depth

251.5 mm

Max Capacity

48

Mechanical Tests

Description

Front Connection

Flush

Footprint/Type

SC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Description Material Color
Panel Textured powder coated Steel Black
Fiber Adapter Plastic, Half loaded with 12 SC duplex adapters Green
Accessories inside panel 2 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets

TIA/EIA Compliance

ISO/IEC 11801-1:2017

MII Order #39 (China RoHS)

EUP 50

Related Parts

To Fully load the panel, 1 piece NN-5.SM12. and 1 piece NN-SPL.TR have to be ordered.

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.34 Revision Date: 09-25-2024

Update and Revision

Revision Number: 0.34 Revision Date: 09-25-2024


Part Numbers

Item # Color EAN
NN01405.AM12 Black 8719605177353

Resources

Resources