Product Number: PPRO PP 1U 24F OS2 LD W/ PIGT

PPLSTSN-H - PatchPro iPLM Ready Patch Panel / Half loaded

PatchPro 48-port LC OS2 UPC iPLM Ready Term/Splice Panel Set attached with 24 simplex Pigtails and 4 Splice Cassettes

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active
PPRO PP 1U 24F OS2 LD W/ PIGT

Specifications

Environmental Space

Indoor

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future 10 Gigabit, 1 Gigabit applications

Weight

1.500 kg

Height

45 mm

Width

485 mm

Depth

300 mm

Max Capacity

24 Duplex LC Ports

Mechanical Tests

Description

Front Connection

Flush

Footprint/Type

LC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Panel Zinc-coated Steel Black
Body of Fiber Adapter Plastic Blue

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1

MII Order #39 (China RoHS)

EUP 50

Related Parts

PatchPro Antenna kit PPFOUK-N, Patch Panel Fully Loaded PPLSTSN, RFID Patch Cords PP-S2LDLD001MX, PP-S2LDLD002MX, PP-S2LDLD003MX

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.53 Revision Date: 11-21-2024

Update and Revision

Revision Number: 0.53 Revision Date: 11-21-2024

Part Numbers

Item # Color Put-Up Type EAN
PPLSTSR-H Black Box 8719605105332

Resources

Resources