Product Number: Premium HDMI - 18Gbps
Premium High Speed HDMI
High Speed Ethernet Capable HDMI Cable Assembly, supports 4K UHD @ 60Hz (up to 18Gbps)-4:4:4 chroma sampling, 4K High Dynamic Range (HDR) video, 3D etc. appplication
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players |
---|
Physical Characteristics (Overall)
Inner Shield
Type |
---|
Tape |
Table Notes |
Individual screen |
---|
Outer Shield
Type |
---|
Braid |
Outer Jacket
Element | Material | Color | Diameter - Tolerance |
---|---|---|---|
0 - 3m | PVC - Polyvinyl Chloride | Black | 5.7 mm |
3m - 5m | PVC - Polyvinyl Chloride | Black | 6.5 mm |
5m - 10m | PVC - Polyvinyl Chloride | Black | 9.0 mm |
10m - 20m | PVC - Polyvinyl Chloride | Black | 8.5 mm |
Electrical Characteristics
Voltage
Voltage Rating [V] |
---|
30V |
Temperature Range
Operating Temperature Range |
0°C To +40°C |
---|
Mechanical Characteristics
Min. Bend Radius During Operation |
4*OD |
---|
Termination Interface
Connection | Durabilities |
---|---|
HDMI Type A | 10,000 cycles |
HDMI Type A |
Standards
UL Rating |
AWM 20276 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Compliant |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
VW-1 |
---|
Related Part Numbers
Footnote |
Pls note that for products exceed 10m, the products is directional, since the connectors at both ends different(one end is display end, the other end is source) |
---|
History
Update and Revision |
Revision Number: 0.1 Revision Date: 11-28-2019 |
---|
Information
Update and Revision |
Revision Number: 0.1 Revision Date: 11-28-2019 |
---|