Product Number: REVConnect Angled Panel 24P

REVConnect Patch Panel, Empty, Angled, 1U, 24P

REVConnect Patch Panel, Empty, Angled, 1U, 24 Ports

  • Availability:
    Global
  • Status:
    Active
REVConnect Angled Panel 24P

Specifications

Suitable Applications

For use with REVConnect Modular Jacks

Height

1.730 in

Width

19.000 in

Depth

5.830 in

Front Connection

Angled

Packaging

Individually packaged in a cardboard box.

Weight

1.570 lbs.

Materials

Description Material Color
Panel Steel Black/White
Frame PC/ABS Black/White
Management Bar Steel Black
Clear Window Polycarbonate Transparent

Max Capacity

24 Connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Suitability - Indoor

Yes

Safety Listing

c(UL)us Listed

Related Parts

REVConnect Modular Jacks, REVConnect 10GXS, 10GXW, 3600, 2400, 1200 Systems

Included Parts

8 Frames; 8 Clear Windows; 1 Label Card; 2 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 4 Velcro Straps; 2 Installation Guides (English and French)

Notes

For proper installation, refer to Installation Guide PX106520 included with the product, or visit our website at http://www.belden.com

Update and Revision

Revision Number: 0.16 Revision Date: 04-03-2025

Update and Revision

Revision Number: 0.16 Revision Date: 04-03-2025


Part Numbers

Item # Color UPC
RVMPPA1U24BK Black 611589238007
RVMPPA1U24WH White 611589238014

Resources

Resources