Product Number: WireNet CAT6A Patch cord STP

WireNet CAT6A Patch cord STP LSZH

WireNet CAT6A Shielded LSZH Patch cord, 26AWG, Stranded

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Telecommunications Room, Main Distribution Room, Data Centers

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a sealed plastic bag.

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Operating Temperature Range

-20°C to +60°C

Data Category

Category 6A

TIA/EIA Compliance

ISO/IEC 11801-1:2017; TIA 568-C.3

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

IEC Flammability

IEC 60332-3-22

Related Parts

WireNet Jacks (CU-J....) , WireNet Panel (NN-UNIV-E) or KeyConnect empty panels (AX....)

Update and Revision

Revision Number: 0.44 Revision Date: 04-12-2024

Update and Revision

Revision Number: 0.44 Revision Date: 04-12-2024

Part Numbers

Item # Color Length
CU-LPSABK001M Black 1 m
CU-LPSABK002M Black 2 m
CU-LPSABK003M Black 3 m
CU-LPSABK004M Black 4 m
CU-LPSABK005M Black 5 m
CU-LPSABK007M Black 7 m
CU-LPSABL001M Blue 1 m
CU-LPSABL002M Blue 2 m
CU-LPSABL003M Blue 3 m
CU-LPSABL004M Blue 4 m
CU-LPSABL005M Blue 5 m
CU-LPSABL007M Blue 7 m
CU-LPSAGY001M Grey 1 m
CU-LPSAGY002M Grey 2 m
CU-LPSAGY003M Grey 3 m
CU-LPSAGY004M Grey 4 m
CU-LPSAGY005M Grey 5 m
CU-LPSAGY007M Grey 7 m
CU-LPSARD001M Red 1 m
CU-LPSARD002M Red 2 m
CU-LPSARD003M Red 3 m
CU-LPSARD004M Red 4 m
CU-LPSARD005M Red 5 m
CU-LPSARD007M Red 7 m
CU-LPSAEW001M White 1 m
CU-LPSAEW002M White 2 m
CU-LPSAEW003M White 3 m
CU-LPSAEW004M White 4 m
CU-LPSAEW005M White 5 m
CU-LPSAEW007M White 7 m
CU-LPSAYL001M Yellow 1 m
CU-LPSAYL002M Yellow 2 m
CU-LPSAYL003M Yellow 3 m
CU-LPSAYL004M Yellow 4 m
CU-LPSAYL005M Yellow 5 m
CU-LPSAYL007M Yellow 7 m

Resources

Resources