Product Number: XMR01

Plastic Cable Management Ring Kit (Qty = 5)

Plastic Cable Management Ring Kit (Qty = 5)

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Width

1.5 in

Material

Plastic

Color

Black

Packaging

Packaged 5 rings per kit

Update and Revision

Revision Number: 0.32 Revision Date: 05-31-2024

Packaging

Packaged 5 rings per kit

Update and Revision

Revision Number: 0.32 Revision Date: 05-31-2024


Part Numbers

Part # Height Width
XMR01 3.0 in 1.5 in

Resources

Resources