Product Number: BAT-ANT-N-18A-V-IP65

WLAN panel antenna, 19dBi, IP67, Outdoor. 5GHz.

Directional panel antenna for WLAN 5GHz with 19dBi. IP67 and outdoor proof.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product description

Name

BAT-ANT-N-18A-V-IP65

Wireless Technology

WLAN

Gain

19dBi

Antenna connector

1x N plug (female)

Elevation, Azimuth

18° horizontal, 18° vertical

Frequency band

5150-5950 MHz

Dimensions (WxHxD)

190x190x31 mm

Weight

700 g

Guarantee

24 months (please refer to the a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee /a for detailed information)

Warranty

2 years

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.115 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.115 Revision Date: 05-07-2025

Part Numbers

Item # Type
943981006 BAT-ANT-N-18A-V-IP65