Product Number: ECX-4U-EXSTRA

FX ECX 4U External Strain Relief - Angled

ECX-4U-EXSTRA contains 1 external strain relief. This component is used to secure distribution cables to a FX ECX 4U Patch Panel Housing.

  • Availability:
    Global
  • Status:
    Active
ECX-4U-EXSTRA

Specifications

Environmental Space

Indoor

Suitable Applications

ECX Patch Panel, cable management

Weight

0.500 lbs

Height

5.750 in

Width

3.000 in

Depth

1.100 in

Mechanical Tests

Description

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material Color
External strain relief Steel Black

UV/ Sunlight Protection

Yes

Related Parts

ECX Patch Panel 4U

Packaging

Parts packaged in a bubble bag

Update and Revision

Revision Number: 0.54 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.54 Revision Date: 11-14-2022

Part Numbers

Item # Color UPC
ECX-4U-EXSTRA Black 611589224543