Product Number: NN-RJ45L-PL
RJ45 Lock Cap Blocker
RJ45 Lock Cap Blocker for Enhanced Network Security The RJ45 Lock Cap Blocker is a key tool for enhancing physical network security, designed to prevent unauthorized access and protect against tampering and disconnections. Suitable for IT departments and network administrators, this device is an essential safeguard for any network infrastructure. Features: Enhanced Security: Blocks unauthorized RJ45 port access, maintaining network integrity. Durable and Easy to Install: Made from high-quality materials with a simple, tool-free installation process. Universal Compatibility: Fits standard RJ45 sockets across various network devices. Stable Connections: Prevents accidental disconnections, ideal for high-traffic areas. Applications: Ideal for corporate environments, educational institutions, and home networks, the RJ45 Lock Cap Blocker is a versatile solution to protect sensitive data
-
Availability:
-
Global inventory:

Specifications
Information
Length |
9.8 mm |
---|
Physical Characteristics (Overall)
Width |
11.7 mm |
---|---|
Depth |
9.7 mm |
Material |
Polycarbonate |
Weight |
0.4 g |
Mechanical Characteristics
Dimensions
Length | Width | Depth |
---|---|---|
9.8 | 11.7 | 9.7 |
Applicable Environmental and Other Programs
EU Directive 2011/65/EU (RoHS 2) |
Yes |
---|---|
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
History
Update and Revision |
Revision Number: 0.45 Revision Date: 04-17-2024 |
---|
Information
Update and Revision |
Revision Number: 0.45 Revision Date: 04-17-2024 |
---|