Product Number: PS-DSCM-OR-B50

DIN Rail Terminal Block Wire Connector Orange 50 PCS

DIN Rail Terminal Block Wire Connector Wire dimension 24-12AWG / 0.2-4mm2

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Material

Contacts 301 stainless steel - Brass (tin-plated) – PA66/PC (Nylon UL94V-2)

Packaging

50 per package

Weight

380 g

Insulation Resistance

≥1000MΩ

Max Contact Resistance

15 mOhm

Rated Voltage

250V/600V

Dimensions

Length Width Height
43.0 mm 8.2 mm 30.8 mm

Notes

* Packaging: Carton Box (220 mm x 90 mm x 40 mm) includes 50 pcs * One package weight is 380 g. * Applicable Bare Conductor Size: 24 - 12 AWG (0.2 - 4 mm²) * Max Outer Jacket Diameter: ≤ 5.0 mm * Stripping Length: 8 - 10 mm

Update and Revision

Revision Number: 0.13 Revision Date: 02-13-2025

Update and Revision

Revision Number: 0.13 Revision Date: 02-13-2025