Product Number: SMPTE-304TS

SMPTE Tester

SMPTE-304TS is compatible with all SMPTE 304 standard connectors and tests both electrical and optical circuits while the intuitive display graphically depicts which contact is defective or pinned out incorrectly, ultimately saving you time and money. The tester unit includes one metering unit and one optical source unit. There is an OLED backlit display so you can easily see in direct sunlight or at night. Graphically depicts which contact is defective or pinned out incorrectly. Rechargeable battery lasts up to 40hrs, 5V outlet power charger and operating instructions included.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

HD Trucks, Sports/Events Broadcasting, Fixed or Mobile Facilities

Height

6 in

Width

3 in

Mechanical Tests

Description

Materials

Element Material
Frame Black Aluminum
Conductor(s) Stainless Steel
Display OLED Backlit (2"x3")

Included Parts

Ruggedized carrying case, Rechargeable NiMH battery with charger, 6ft USB to USB-mini charging cable.

Packaging

Ruggedized ABS Plastic Carrying Case Dimensions: 15"x12"x7" Weight: 7lbs

Update and Revision

Revision Number: 0.43 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.43 Revision Date: 11-14-2022

Part Numbers

Item # UPC
SMPTE-304TS 612825401339