Belden Expands Portfolio of Versatile Automation Tools to Meet Increasing IIoT Connectivity Demands
“Manufacturers need economical, straightforward ways to connect legacy systems and build out new networks. And they need the flexibility to manage a wide range of complex in-field automation and control tasks,” said
Enhancements to the
- The upgraded
LioN-Power Multi -protocol I/O Modules take fieldbus-independent automation capabilities to the next level. The addition of 16 universal digital input/output (16DIO) channels, paired with cross-protocol functionality spanning PROFINET, EtherNet/IP and EtherCAT, make them the most versatile I/O modules on the market. Unique “Flex-Bit Technology” also makes connecting legacy machines with different bitmaps incredibly simple.
- Lumberg Automation’s IO-Link System has expanded with the new
LioN-Power IO-Link Hub with 16 digital inputs. Now, IO-Link devices, masters and hubs can be easily connected to efficiency process up to 132 I/O signals per system. With this solution, it makes financial and economic sense to upgrade from passive to active systems, or for distributed environments to collect many digital signals. Integration and configuration of IO-Link devices is also made effortless through the TMG IO-Link Device Tool.
- The
LioN-Power DCU1, the first multi-protocol distributed control unit with M12 power L-coding technology, now offers a 16DIO version. With UL 61010-1 approval, theLioN-Power 16DIO DCU can couple new and existing machines to an Ethernet network across PROFINET, EtherNet/IP and EtherCAT protocols – quickly transforming fieldbus machines into IP-ready devices. By delivering customized performance of automation functions within a single device, the DCU1 improves overall automation security and simplifies machine transparency.
All LioN-Power System components are designed to operate in the harsh and confined environments typical of robotics; machine and material handling; automotive and food/beverage manufacturing; transportation; and other industrial sectors.
For more information on the
In a world moving toward new levels of interoperability made possible by the Industrial
About Belden
Belden, Belden Sending All The Right Signals, Lumberg Automation, Hirschmann and the Belden logo are trademarks or registered trademarks of