...

Hirschmann MACH 100 Industrial Rack Mount Switches

Designed primarily for the control room environment, MACH 100 Series is a multipurpose rack mount switch that can be used in many applications with controlled environmental conditions. These workgroup switches are an ideal solution for connecting IP cameras and VoIP phones on backbone automation networks and provide the power and speed for reliable communications. NOTE: Belden will discontinue MACH102 family and certain variants of MACH104 family running Hirschmann Classic Software. The LAST ORDER DATE is 31 December 2023. Newer models of these switches are available running the state-of-the-art Hirschmann Operating System HiOS. These switches are drop-in replacements for their Classic Software based equivalents.

Features & Benefits

  • Operational Reliability: Greater reliability with its high level of resistance to vibration and shocks coupled with broad immunity to magnetic fields
  • Advanced Technology: Experience Power over Ethernet Plus and Precision Time Protocol to allow for a broad range of possible applications
  • High Network Availability: Built with extensive management and redundancy features as well as various configuration and diagnostic functions

 

Belden will discontinue MACH102 family and certain variants of MACH104 family running Hirschmann Classic Software. The last order date is 31 December 2023. Newer models of these switches are available running the state-of-the-art Hirschmann Operating System HiOS. These switches are drop-in replacements for their Classic Software based equivalents. Read More.

 
Technical Details
Port Type and Aunatity Power over Ethernet (PoE) Product Detail
2 x FE/GE combo ports + 8 x FE TX ports, expandable with two media modules with 8 x FE ports... Up to 16 x PoE/PoE+ ports, 240 W total power budget MACH102-8TP
2 x FE/GE combo ports + 8 x or 24 x FE TX ports N/A MACH102-24TP-F
4 x FE/GE combo ports + 20 x GE TX ports N/A MACH104-20TX-F
4 x FE/GE combo ports + 20 x GE TX ports, thereof 4 x PoE ports Up to 4 x PoE ports, 60 W total power budget MACH104-20TX-F-4PoE
4 x FE/GE combo ports + 16 x GE PoE+ ports + 2 x 10 GE XFP ports optional Up to 16 x PoE/PoE+ ports, 240 W total power budget MACH104-16TX-PoEP
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase
Resources
Product Bulletins