70051CH

1 PAIR AES/EBU, 26AWG, ISTP, LSZH-C

...
DIGITAL AUDIO 1 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH-C

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
26 7x34 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 1

Conductor Count

2

Total Number of Pairs

1

Insulation
Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene (Foam) 1.1 mm 0.03 mm
Color Chart
Number Color
Pair 1 White & Blue
Outer Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 26 Stranded
Outer Jacket
Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.9 mm 0.2 mm
Construction and Dimensions
Cabling
Description
1 pair + drainwire stranded tinnend copper (AWG26)(7x0.16mm)

Min Elongation at Breakof Jacket

125 %

Min Tensile Strength of Jacket

9 MPa

Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
134 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor
40 pF/m
Impedance
Nominal Characteristic Impedance Nominal Characteristic Tolerance
110 Ohm 15 Ohm
Delay
Nominal Velocity of Propagation (VP) [%]
80%
Temperature Range

Other Temp Range

-30-+70 °C

Mechanical Characteristics

Min Setting Radius

19.5 mm

Standards

CPR Euroclass

Dca-s2,d1,a1

Applicable Environmental and Other Programs

Environmental Space

Indoor - Euroclass Dca

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-1-2, IEC 60332-2-25

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

History

Update and Revision

Revision Number: 0.157 Revision Date: 02-15-2024

Part Numbers
Item # Color Put-Up Type Length EAN
70051CH.00500 Purple Reel 500 m 8719605010070