70052CH

2 PAIR AES/EBU, 26AWG, ISTP, LSZH-C

...
DIGITAL AUDIO 2 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH-C

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification; Resistance to flame propagation according to IEC 60332-3-24

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Cross Section Construction n x D
26 7x34 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 0.14 mm² 7x0.15 mm

Conductor Count

4

Total Number of Pairs

2

Insulation
Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene (Foam) 1.10 mm 0.03 mm
Color Chart
Number Color
Pair 1 t/m 2 White & Blue
Inner Shield
Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Bi-Laminate (Alum+Poly) Beldfoil® 100% Stranded tinned copper 26 7x0.16 mm

Table Notes

Aluminum inside

Inner Jacket
Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.90 mm 0.10 mm

Table Notes

Elements are numbered for identification

Outer Shield
Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 26 7x0.16 mm
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.40 mm 1.10 mm
Construction and Dimensions
Cabling
Description Filler
2 fillers + 2 pairs Polypropylene (2x)

Min Elongation at Breakof Jacket

125 %

Min Tensile Strength of Jacket

9 MPa

Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
134.0 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor
40 pF/m
Impedance
Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm +/- 15 Ohm
Delay
Nominal Velocity of Propagation (VP) [%]
80%
Temperature Range

Other Temp Range

-30 to +70 °C

Mechanical Characteristics

Min. Bend Radius During Installation

84 mm

Min. Bend Radius During Operation

126 mm

Standards

CENELEC Compliance

EN 50290-2-20

Applicable Environmental and Other Programs

Environmental Space

Indoor

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

History

Update and Revision

Revision Number: 0.184 Revision Date: 02-03-2025

Part Numbers
Item # Color Put-Up Type Length EAN
70052CH.00500 Violet Reel 500 m 8719605010148
70052CH.001000 Violet Reel 1,000 m 8719605010124
70052CH.002000 Violet Reel 2,000 m 8719605010131