70055

12 Pair AES/EBU, 26AWG, ISTP, LSZH

...
DIGITAL AUDIO 12 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Cross Section Construction n x D No. of Pairs
26 7x34 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 0.14 mm² 7x0.15 mm 12

Conductor Count

24

Total Number of Pairs

12

Insulation
Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene (Foam) 1.10 mm 0.03 mm
Color Chart
Number Color
Pair 1 t/m 12 White & Blue
Inner Shield
Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Bi-Laminate (Alum+Poly) Beldfoil® 100% Stranded tinned copper 26 7x0.16 mm

Table Notes

Aluminum inside

Inner Jacket
Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.90 mm 0.10 mm

Table Notes

Elements are numbered for identification

Outer Shield
Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 26 7x0.16 mm
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 14.70 mm 1.30 mm
Construction and Dimensions
Cabling
Description Filler
3 fillers + 12 pairs Cotton (3x)
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
134.0 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor
40 pF/m
Impedance
Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm +/- 15 Ohm
Delay
Nominal Velocity of Propagation (VP) [%]
80%
Temperature Range

Other Temp Range

-30 to +70 °C

Mechanical Characteristics

Min. Bend Radius During Installation

147 mm

Min. Bend Radius During Operation

220.5 mm

Standards

CPR Euroclass

Eca

Applicable Environmental and Other Programs

Environmental Space

Indoor - Euroclass Eca

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-1-2

LOI of Jacket

Min. 34 %

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

History

Update and Revision

Revision Number: 0.179 Revision Date: 02-03-2025

Part Numbers
Item # Color Put-Up Type Length EAN
70055.00500 Violet Reel 500 m 8719605010247