BE46925

4 PAIR AES/EBU, 26AWG, ISTP, LSZH, STAGE

...
4 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH, STAGE

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Digital multi-modulation cable used in professional studiotechnics; For analogue and digital transmission in instruments for frequency modulation; Designed to meet the requirements of the AES/EBU specification

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Construction n x D
26 18x38 TC - Tinned Copper 18x0.10 mm

Conductor Count

8

Total Number of Pairs

4

Insulation
Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 1.13 mm 0.03 mm
Color Chart
Number Color
Pair 1 t/m 4 White & Blue
Inner Shield
Type Material Min. Coverage [%]
Tape Polyester
Spiral Serve / Screen Tinned Copper (TC) 90%
Inner Jacket
Material Color Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) Gray 2.90 mm 0.10 mm 0.20 mm

Table Notes

Elements are numbered

Outer Shield
Type Material Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position Min. Coverage [%]
Braid Tinned Copper (TC) TC - Tinned Copper 26 18x0.10 mm Over separating foil, under braid 90%
Outer Jacket
Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 9.50 mm 0.50 mm 0.90 mm
Construction and Dimensions
Cabling
Description Filler
1 center filler + 4 pairs covered with a non-woven separating foil Cotton
Electrical Characteristics
Conductor DCR
Max. Conductor DCR Nominal Inner Shield DCR
130 Ohm/km 40 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
56 pF/m 220 pF/m

Min Insulation Resistance

2000 MOhm*km

Inductance
Nominal Pair Inductance
0.80 µH/m
Impedance
Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm +/- 10 Ohm
6 - 24 110 Ohm 20 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
2 MHz 3.1 dB/100m
4 MHz 6.2 dB/100m
5 MHz 7.3 dB/100m
6 MHz 8.2 dB/100m
12 MHz 13.1 dB/100m
24 MHz 21.1 dB/100m
Delay
Nominal Velocity of Propagation (VP) [%]
60%
Temperature Range

Other Temp Range

-30 to +70 °C

Mechanical Characteristics

Max. Pull Tension

200 N

Min. Bend Radius During Installation

95 mm

Min. Bend Radius During Operation

142.5 mm

Standards

CENELEC Compliance

EN 50290-2-20

Applicable Environmental and Other Programs

Environmental Space

Indoor

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

History

Update and Revision

Revision Number: 0.172 Revision Date: 02-03-2025

Part Numbers
Item # Color Put-Up Type Length EAN
BE46925.02250 Gray Reel 250 m 8719605027733
BE46925.02500 Gray Reel 500 m 8719605027740