75 Ohm SDI 6 Coax, Mini RG-59, 22 AWG Solid BC, Foil + 90% TC Braid, LSZH Jkt
Regions Available: Global
Suitable Applications |
Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; Cable is UV-resistant and suitable for indoor and outdoor use |
---|
AWG | Stranding | Material | Nominal Diameter | Diameter +/- Tolerance | No. of Coax |
---|---|---|---|---|---|
22 | Solid | BC - Bare Copper | 0.65 mm | 0.02 mm | 6 |
Conductor Count |
6 |
---|
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Dielectric | PE - Polyethylene (Foam) | 2.9 mm | 0.15 mm |
Number | Color |
---|---|
1 | Red |
2 | Green |
3 | Blue |
4 | White |
5 | Yellow |
6 | Brown |
Type | Layer | Material | Coverage [%] |
---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.45 mm | 0.2 mm |
Table Notes |
Matte Finish |
---|
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 16.1 mm |
Description | Filler |
---|---|
6 coax bundled around a filler covered with nonwoven foil | Filler (1x) |
Max. Conductor DCR | Max. Shield DCR |
---|---|
55 Ohm/km | 17 Ohm/km |
Nom. Capacitance Conductor to Shield |
---|
53 pF/m |
Nominal Inductance |
---|
0.35 µH/m |
Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|
75 Ohm | 3 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 1.7 dB/100m |
3.6 MHz | 2.5 dB/100m |
5 MHz | 2.8 dB/100m |
6 MHz | 3 dB/100m |
7 MHz | 3.2 dB/100m |
10 MHz | 3.7 dB/100m |
12 MHz | 4 dB/100m |
25 MHz | 5.4 dB/100m |
67.5 MHz | 8.3 dB/100m |
71.5 MHz | 8.6 dB/100m |
88.5 MHz | 9.5 dB/100m |
100 MHz | 10 dB/100m |
135 MHz | 11.5 dB/100m |
143 MHz | 11.9 dB/100m |
180 MHz | 13.2 dB/100m |
270 MHz | 16.1 dB/100m |
360 MHz | 18.6 dB/100m |
540 MHz | 22.8 dB/100m |
720 MHz | 26.4 dB/100m |
750 MHz | 26.9 dB/100m |
1000 MHz | 31.3 dB/100m |
1500 MHz | 38.7 dB/100m |
2000 MHz | 45 dB/100m |
2250 MHz | 48 dB/100m |
2500 MHz | 50.8 dB/100m |
3000 MHz | 56.1 dB/100m |
4000 MHz | 65.7 dB/100m |
4500 MHz | 70.2 dB/100m |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
400 ns/ft | 84% |
Frequency [MHz] | Min. RL (Return Loss) [dB] |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
Frequency [MHz] | Min. Screening Attenuation After Flexing |
---|---|
30 - 1000 MHz | 85 dB |
1000 - 2000 MHz | 85 dB |
2000 - 3000 MHz | 85 dB |
3000 - 4500 MHz | 80 dB |
Screening Class |
B |
---|
Frequency [MHz] | Transfer Impedance |
---|---|
5-30 MHz | Max. 15 mOhm/m |
Installation Temperature Range |
-5°C To +50°C |
---|---|
Storage Temperature Range |
-30°C To +70°C |
Operating Temperature Range |
-30°C To +70°C |
Min Bend Radius (W/o Pulling Strength) |
160 mm |
---|---|
Crush Resistance |
Max. 1% (load of 700N) N |
CPR Euroclass |
Eca |
---|---|
RG Type |
Mini 59 |
Environmental Space |
Indoor - Euroclass Eca |
---|
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
Update and Revision |
Revision Number: 0.206 Revision Date: 06-20-2024 |
---|