Product Number: 83264
Mil-Spec Coax, 75 Ohm, RG-179, 30 AWG Str SCCS, 95% SC Braid, FEP Jkt, Commercial Non-QPL
Mil-Spec Coax, 75 Ohm, RG-179, 30 AWG (7x38) Silvered Copper Covered Steel Conductor, PTFE Insulation, 95% Silvered Copper Braid Shield, FEP Jacket, Commercial, non-QPL
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Aerospace, analog video |
---|
Construction Details
RG Type |
179 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
30 AWG | 7x38 | 0.012 in | SCCS - Silvered Copper Covered Steel |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.063 in (1.6 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Silvered Copper (SC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene | 0.100 in (2.54 mm) |
Overall Cable Diameter (Nominal) |
0.100 in (2.54 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 3.0 dB/100ft |
10 MHz | 5.3 dB/100ft |
50 MHz | 8.5 dB/100ft |
100 MHz | 10.0 dB/100ft |
200 MHz | 12.5 dB/100ft |
400 MHz | 16.0 dB/100ft |
700 MHz | 19.7 dB/100ft |
900 MHz | 22.3 dB/100ft |
1000 MHz | 24.0 dB/100ft |
Power Rating
Frequency | Max. Power Rating |
---|---|
50 MHz | 1,250 W |
100 MHz | 865 W |
200 MHz | 599 W |
400 MHz | 415 W |
700 MHz | 308 W |
900 MHz | 270 W |
1,000 MHz | 255 W |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
232 Ohm/1000ft (761 Ohm/km) | 8.5 Ohm/1000ft (28 Ohm/km) | 19.5 pF/ft (64.0 pF/m) | 75 Ohm | 70% |
Voltage
Voltage Rating |
---|
900 V (Mil-Spec) |
Mechanical Characteristics
Temperature
Operating |
---|
-70°C to +200°C |
Bend Radius
Installation Min. |
---|
1 in (25 mm) |
Max. Pull Tension |
17 lbs (7.7 kg) |
---|---|
Bulk Cable Weight |
10 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Aerial - When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Military Compliance |
Commercial, non-QPL product (M17/94-RG179) |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.504 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.504 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83264 001100 | Brown | Reel | 100 ft | 612825203667 | E |
83264 001500 | Brown | Reel | 500 ft | 612825203681 | E |
83264 0011000 | Brown | Reel | 1,000 ft | 612825203674 | C E |