Product Number: 1673B
50 Ohm Microwave, RG402 Commercial Non-QPL Product, 19 AWG SPC Coax, Unjacketed
50 Ohm, RG-402/U type commercial non-QPL product, 19 AWG solid .036" silver-plated copper conductor, PTFE insulation, copper-tin composite shield (100% coverage), unjacketed.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Microwave |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
19 | Solid | SC - Silvered Copper | 0.036 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PTFE - Polytetrafluoroethylene | Teflon® | 0.116 in |
Outer Shield
Type | Layer | Material | Coverage [%] |
---|---|---|---|
Tape | 1 | Bare Copper (BC) | 100% |
Braid | 2 | Tinned Copper (TC + Tin Filled) | 100% |
Outer Jacket
Material |
---|
No Jacket |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
7.9 Ohm/1000ft | 4.5 Ohm/1000ft | 4.5 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
29.5 pF/ft |
Inductance
Nominal Inductance |
---|
0.07 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
50 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
500 MHz | 8 dB/100ft |
1000 MHz | 12 dB/100ft |
2000 MHz | 18.1 dB/100ft |
3000 MHz | 22.9 dB/100ft |
5000 MHz | 31 dB/100ft |
7000 MHz | 37.8 dB/100ft |
10000 MHz | 46.6 dB/100ft |
15000 MHz | 59.1 dB/100ft |
18000 MHz | 65.8 dB/100ft |
20000 MHz | 70 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.46 ns/ft | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
500 MHz | 9.5 dB/100ft |
1000 MHz | 14.5 dB/100ft |
3000 MHz | 26.5 dB/100ft |
5000 MHz | 36 dB/100ft |
10000 MHz | 54 dB/100ft |
20000 MHz | 84 dB/100ft |
Power Rating
Frequency [MHz] | Max. Power Rating [W] | Nominal Power Rating [W] |
---|---|---|
500 MHz | 600 W | 600 W |
1,000 MHz | 401 W | 401 W |
2,000 MHz | 268 W | 268 W |
3,000 MHz | 211 W | 211 W |
5,000 MHz | 157 W | 157 W |
7,000 MHz | 129 W | 129 W |
10,000 MHz | 105 W | 105 W |
15,000 MHz | 83 W | 83 W |
18,000 MHz | 74 W | 74 W |
20,000 MHz | 70 W | 70 W |
Voltage
Non-UL Voltage Rating |
---|
1900 V RMS |
VSWR
Element | Frequency [MHz] | Max. VSWR |
---|---|---|
Ramp Function, End Points | 500 MHz | 1.1:1 |
1000 MHz | 1.11:1 | |
3000 MHz | 1.13:1 | |
7000 MHz | 1.17:1 | |
15000 MHz | 1.25:1 | |
20000 MHz | 1.3:1 |
Electrical Characteristics Notes |
VSWR limit is a continuous sloping line from 500 MHz to 20 GHz |
---|
Temperature Range
Non-UL Temp Rating |
200°C |
---|---|
Operating Temperature Range |
-70°C To +200°C |
Mechanical Characteristics
Bulk Cable Weight |
25 lbs/1000ft |
---|---|
Max. Pull Tension |
70 lbs |
Min. Bend Radius During Installation |
0.125 in |
Min. Bend Radius During Operation |
.375 in |
Min Flexing Radius |
0.75 in |
Standards
RG Type |
402 |
---|---|
Qualified Products List (QPL) |
No |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
No |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |
---|
Product Notes
Notes |
Commercial non-QPL product |
---|
History
Update and Revision |
Revision Number: 0.434 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.434 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1673B TIN100 | Tin | Reel | 100 ft | 612825120421 |
1673B TIN250 | Tin | Reel | 250 ft | 612825120438 |
1673B TIN500 | Tin | Reel | 500 ft | 612825120445 |