93Ω RG-62A/U Type, #22 Sol BCCS, Semi-solid PE, BC Braid, PVC Jkt, CM
Regions Available: Global
Suitable Applications |
Computer, Instrumentation |
---|
RG Type |
62 |
---|
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
22 AWG | Solid | 0.025 in | BCCS - Bare Copper Covered Steel |
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene (Semi-Solid) | 0.146 in (3.71 mm) | White | Solid PE monofilament spiral around conductor. Solid PE tube over monofilament |
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Bare Copper (BC) | 95% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.239 in (6.07 mm) |
Overall Cable Diameter (Nominal) |
0.239 in (6.07 mm) |
---|
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.30 dB/100ft |
10 MHz | 0.90 dB/100ft |
50 MHz | 1.90 dB/100ft |
100 MHz | 2.70 dB/100ft |
200 MHz | 3.80 dB/100ft |
400 MHz | 5.30 dB/100ft |
700 MHz | 7.30 dB/100ft |
900 MHz | 8.20 dB/100ft |
1000 MHz | 8.70 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
41.2 Ohm/1000ft | 2.9 Ohm/1000ft (9.5 Ohm/km) | 13.5 pF/ft (44.3 pF/m) | 93 Ohm | 84% |
UL Voltage Rating | Voltage Rating |
---|---|
300 V (CM), 30 V (UL AWM 1478) | 300 V RMS |
UL Temperature | Operating |
---|---|
60°C | -40°C to +60°C |
Installation Min. |
---|
2.4 in (61 mm) |
Max. Pull Tension |
88 lbs (40 kg) |
---|---|
Bulk Cable Weight |
34 lbs/1000ft |
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor - Black only, Sunlight Resistance - Black only, Aerial - When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1685 UL Loading |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CL2, CM |
AWM Compliance |
AWM 1478 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
P-MSHA-SC-182/3, IBM Part No. 323921 |
Plenum Number |
89269, 87269, 82269 |
Update and Revision |
Revision Number: 0.486 Revision Date: 02-03-2025 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9269 A8RU1000 | Beige | UnReel | 1,000 ft | 612825226079 | |
9269 010500 | Black | Reel | 500 ft | 612825226154 | C |
9269 010U500 | Black | UnReel | 500 ft | 612825226109 | |
9269 0101000 | Black | Reel | 1,000 ft | 612825226116 | |
9269 010U1000 | Black | UnReel | 1,000 ft | 612825226093 | |
9269 0101640 | Black | Reel | 1,640 ft | 612825226123 | C |
9269 0102000 | Black | Reel | 2,000 ft | 612825226130 | C |
9269 0103280 | Black | Reel | 3,280 ft | 612825226147 | C |
9269 0105000 | Black | Reel | 5,000 ft | 612825226161 | C |
9269 060U1000 | Chrome | UnReel | 1,000 ft | 612825226178 | |
9269 003U1000 | Orange | UnReel | 1,000 ft | 612825226086 |