9857

Mil-Spec Coax, 125 Ohm, RG-63, 22 AWG Solid BCCS, 95% BC Braid, PVC Jkt, CMH, Commercial, QPL

...
Mil-Spec Coax, 125 Ohm, RG-63, 22 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket (Non-Contaminating), CMH, Commercial, QPL

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Data transmission

Construction Details

RG Type

63

Conductor
Size Stranding Nom. Diameter Material
22 AWG Solid 0.025 in BCCS - Bare Copper Covered Steel
Insulation
Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene (Semi-Solid) 0.285 in (7.24 mm) White Solid PE monofilament spiral around conductor. Solid PE tube over monofilament
Outer Shield
Layer Outer Shield Type Material Coverage
1 Braid Bare Copper (BC) 95%
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride (Non-Contaminating) 0.405 in (10.3 mm)

Overall Cable Diameter (Nominal)

0.405 in (10.3 mm)

Electrical Characteristics
Attenuation
Frequency Nom. Attenuation
1 MHz 0.2 dB/100ft
10 MHz 0.5 dB/100ft
50 MHz 1.1 dB/100ft
100 MHz 1.5 dB/100ft
200 MHz 2.3 dB/100ft
400 MHz 3.4 dB/100ft
700 MHz 4.6 dB/100ft
900 MHz 5.5 dB/100ft
1000 MHz 5.8 dB/100ft
Electricals
Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
40.5 Ohm/1000ft (133 Ohm/km) 1.2 Ohm/1000ft (3.9 Ohm/km) 9.7 pF/ft (32 pF/m) 125 Ohm 84%
Voltage
UL Voltage Rating Voltage Rating
300 V (CMH) 750 V (Mil-Spec)
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C -40°C to +80°C
Bend Radius
Installation Min.
4 in (100 mm)

Max. Pull Tension

149 lbs (67.6 kg)

Bulk Cable Weight

78 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMH

Military Compliance

MIL-C-17, M17/31-RG63

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.490 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
9857 0101000 Black Reel 1,000 ft 612825407393 C

Resources
Technical Resources
Compliance Documentation