Product Number: 35610
Lead Wire, #10 Str TC, XLPO Ins, AWM 3173
Rubber Lead Wire, 10AWG (65x28) Tinned Copper, XLPO Insulation, AWM 3173 CSA TYPE CL1251 600V 125C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Class 130(B) motor lead systems, internal wiring of appliances |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
10 | 65x28 | TC - Tinned Copper | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.177 in | 0.033 in |
Electrical Characteristics
Voltage
UL Voltage Rating |
---|
600 V RMS |
Temperature Range
UL Temp Rating |
125°C |
---|---|
Operating Temperature Range |
-55°C to 125°C |
Mechanical Characteristics
Recommended Max Baking Cycles |
24 Hours @ 300°F (149°C) ~ 12 Hours @ 325°F (163°C) ~ 8 Hours @ 350°F (177°C) |
---|---|
Bulk Cable Weight |
41 lbs/1000ft |
Min. Bend Radius/Minor Axis |
0.71 in |
Standards
UL AWM Style Compliance |
AWM 3173 |
---|---|
CSA Rating |
600 V, 125°C |
CSA Type |
CL1251 |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
600 V RMS |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
---|
History
Update and Revision |
Revision Number: 0.362 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.362 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
35610 0102000 | Black | Reel | 2,000 ft | 612825144946 |
35610 0092000 | White | Reel | 2,000 ft | 612825144939 |