Product Number: 8057
Magnet Wire, #34 Sol BC, PUR/NYL Ins
Magnet Wire, 34AWG (Solid) Bare Copper, PUR/NYL Insulation, J-W-1177/9 MW 28-C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
solderable magnet wire |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
34 | Solid | BC - Bare Copper | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PUR/Nylon - Polyurethane + Nylon | 0.0072 in | 0.001 in |
Outer Jacket
Max. Diameter |
---|
0.0072 mm |
Construction and Dimensions
Min Increase in OD |
0.001 in |
---|
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
261.3 Ohm/1000ft |
Current
Max. Recommended Current [A] |
---|
Single conductor in free air @ 30ºC: 0.057 A |
Voltage
Breakdown Voltage |
---|
1350 V Minimum (at Room Temperature) |
Temperature Range
Non-UL Temp Rating |
130°C |
---|
Mechanical Characteristics
Approximate Length |
4060 ft |
---|---|
Turns Per Linear Inch |
144 |
Turns Per Square Inch |
20736 |
Bulk Cable Weight |
0.12 lbs/1000ft |
Min. Bend Radius/Minor Axis |
0.03 in |
Standards
Military Compliance |
J-W-1177/9 |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
N/A |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.382 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.382 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8057 | None | Reel | 1 ft | 612825194538 |