8669

Shielding & Bonding, TC Braid #8.9AWG

...
Shielding & Bonding, TC Braid 8.9AWG (336x34)

Regions Available: Global
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

for shielding and bonding cable

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Braid 1 9 AWG 336x34 TC - Tinned Copper
Electrical Characteristics
Electricals
Nom. Conductor DCR Max. Current
0.78 Ohm/1000ft Single conductor in free air @ 30ºC: 62.0 A
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C -40°C To +80°C

Max. Pull Tension

123 lbs (55.8 kg)

Bulk Cable Weight

46 lbs/1000ft

Standards and Compliance

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Product Notes

Notes

AWG size is approximated.

History

Update and Revision

Revision Number: 0.460 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length UPC Footnote
8669 00050 None Reel 50 ft 612825213987
8669 000250 None Reel 250 ft 612825213970 C E