Product Number: 8816
Lead Wire on Racks, 8 C #18 Str TC, PVC Ins, Eight Color Kit
Low Temp Plastic Lead Wire on Racks, 8 Conductor 18AWG (16x30) Tinned Copper, PVC Insulation, Eight Color Kit 80C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material |
---|---|---|
18 | 16x30 | TC - Tinned Copper |
Conductor Count |
1 |
---|
Insulation
Material |
---|
PVC - Polyvinyl Chloride |
Temperature Range
UL Temp Rating |
80°C |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
N/A |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
8 Spools of 8522 in the following colors 1, 2, 3, 4, 5, 6, 9, 10 - Spool Lengths 25 Ft. |
---|
History
Update and Revision |
Revision Number: 0.358 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.358 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8816 | None | Reel | 1 ft | 612825216865 |