Lead Wire, #12 Str TC, PVC Ins, AWM 1015 AWM 1230
Regions Available: Global
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
---|
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 12 AWG | 65x30 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.036 in (0.91 mm) | 0.158 in (4.01 mm) |
Overall Cable Diameter (Nominal) |
0.158 in (4.01 mm) |
---|
Nom. Conductor DCR | Max. Current |
---|---|
1.65 Ohm/1000ft | Single conductor in free air @ 30ºC: 51 A |
UL Voltage Rating |
---|
600 V RMS |
UL Temperature | Operating |
---|---|
105°C | -25°C To +105°C |
Stationary Min. | Installation Min. |
---|---|
1.58 in (40.1 mm) | 1.58 in (40.1 mm) |
Max. Pull Tension |
84.5 lbs (38.3 kg) |
---|---|
Bulk Cable Weight |
28 lbs/1000ft |
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
VW-1 |
NEC / UL Compliance |
Article 310, MTW or TW |
AWM Compliance |
AWM 1015, AWM 1230, AWM I A/B |
CEC / C(UL) Compliance |
TEW |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision |
Revision Number: 0.499 Revision Date: 02-03-2025 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9912 010100 | Black | Reel | 100 ft | 612825261520 | |
9912 010250 | Black | Reel | 250 ft | 612825261544 | |
9912 0102000 | Black | Reel | 2,000 ft | 612825261537 | C |
9912 013100 | Blue, Dark | Reel | 100 ft | 612825261575 | |
9912 013250 | Blue, Dark | Reel | 250 ft | 612825261582 | |
9912 001100 | Brown | Reel | 100 ft | 612825261278 | |
9912 008250 | Gray | Reel | 250 ft | 612825261421 | |
9912 005100 | Green, Dark | Reel | 100 ft | 612825261377 | |
9912 005250 | Green, Dark | Reel | 250 ft | 612825261391 | |
9912 0052000 | Green, Dark | Reel | 2,000 ft | 612825261384 | C |
9912 003250 | Orange | Reel | 250 ft | 612825261322 | |
9912 002100 | Red | Reel | 100 ft | 612825261292 | |
9912 002250 | Red | Reel | 250 ft | 612825261315 | |
9912 0022000 | Red | Reel | 2,000 ft | 612825261308 | C |
9912 009100 | White | Reel | 100 ft | 612825261452 | |
9912 009250 | White | Reel | 250 ft | 612825261476 | |
9912 0092000 | White | Reel | 2,000 ft | 612825261469 | C |
9912 004100 | Yellow | Reel | 100 ft | 612825261339 | |
9912 004250 | Yellow | Reel | 250 ft | 612825261346 |