Lead Wire, #20 Str TC, PVC Ins, AWM 1007 AWM 1569
Regions Available: Global
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
---|
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.069 in (1.8 mm) |
Overall Cable Diameter (Nominal) |
0.069 in (1.8 mm) |
---|
Nom. Conductor DCR | Max. Current |
---|---|
11.2 Ohm/1000ft | Single conductor in free air @ 30ºC: 11 A |
UL Voltage Rating |
---|
300 V RMS |
UL Temperature | Operating |
---|---|
105°C | -25°C To +105°C |
Stationary Min. | Installation Min. |
---|---|
0.69 in (18 mm) | 0.69 in (18 mm) |
Max. Pull Tension |
13 lbs (5.9 kg) |
---|---|
Bulk Cable Weight |
5 lbs/1000ft |
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
VW-1 |
AWM Compliance |
AWM 1007, AWM 1569 |
CEC / C(UL) Compliance |
TRSR-64 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision |
Revision Number: 0.488 Revision Date: 02-03-2025 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9919 010100 | Black | Reel | 100 ft | 612825262695 | |
9919 0101000 | Black | Reel | 1,000 ft | 612825262701 | P |
9919 013100 | Blue, Dark | Reel | 100 ft | 612825262718 | |
9919 0131000 | Blue, Dark | Reel | 1,000 ft | 612825262725 | P |
9919 001100 | Brown | Reel | 100 ft | 612825262558 | |
9919 0011000 | Brown | Reel | 1,000 ft | 612825262565 | P |
9919 0081000 | Gray | Reel | 1,000 ft | 612825262664 | P |
9919 005100 | Green, Dark | Reel | 100 ft | 612825262626 | |
9919 0051000 | Green, Dark | Reel | 1,000 ft | 612825262633 | P |
9919 0031000 | Orange | Reel | 1,000 ft | 612825262596 | P |
9919 002100 | Red | Reel | 100 ft | 612825262572 | |
9919 0021000 | Red | Reel | 1,000 ft | 612825262589 | P |
9919 007100 | Violet | Reel | 100 ft | 612825262640 | |
9919 0071000 | Violet | Reel | 1,000 ft | 612825262657 | P |
9919 009100 | White | Reel | 100 ft | 612825262671 | |
9919 0091000 | White | Reel | 1,000 ft | 612825262688 | P |
9919 004100 | Yellow | Reel | 100 ft | 612825262602 | |
9919 0041000 | Yellow | Reel | 1,000 ft | 612825262619 | P |