Lead Wire, #24 Str TC, PVC Ins, AWM 1061
Regions Available: Global
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments |
---|
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 24 | 7x32 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.044 in (1.1 mm) |
Overall Cable Diameter (Nominal) |
0.044 in (1.1 mm) |
---|
Nom. Conductor DCR |
---|
6.5 Ohm/1000ft (21 Ohm/km) |
6.5 Ohm/1000ft (21 Ohm/km) |
UL Voltage Rating |
---|
300 V RMS |
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Stationary Min. | Installation Min. |
---|---|
0.18 in (4.6 mm) | 0.18 in (4.6 mm) |
Max. Pull Tension |
5.5 lbs (2.5 kg) |
---|---|
Bulk Cable Weight |
1.9 lbs/1000ft |
Sustainability |
CA Prop 65 |
---|---|
Flammability / Reaction to Fire |
VW-1 |
AWM Compliance |
AWM 1061, CSA AWM I A/B |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision |
Revision Number: 0.462 Revision Date: 02-03-2025 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9984 010100 | Black | Reel | 100 ft | 612825267041 | |
9984 0101000 | Black | Reel | 1,000 ft | 612825267058 | P |
9984 013100 | Blue, Dark | Reel | 100 ft | 612825267065 | |
9984 0131000 | Blue, Dark | Reel | 1,000 ft | 612825267072 | P |
9984 0011000 | Brown | Reel | 1,000 ft | 612825266877 | P |
9984 0081000 | Gray | Reel | 1,000 ft | 612825266983 | P |
9984 005100 | Green, Dark | Reel | 100 ft | 612825266969 | |
9984 0051000 | Green, Dark | Reel | 1,000 ft | 612825266976 | P |
9984 003100 | Orange | Reel | 100 ft | 612825266921 | |
9984 0031000 | Orange | Reel | 1,000 ft | 612825266938 | P |
9984 002100 | Red | Reel | 100 ft | 612825266891 | |
9984 0021000 | Red | Reel | 1,000 ft | 612825266907 | P |
9984 009100 | White | Reel | 100 ft | 612825267003 | |
9984 0091000 | White | Reel | 1,000 ft | 612825267010 | P |
9984 004100 | Yellow | Reel | 100 ft | 612825266952 | |
9984 0041000 | Yellow | Reel | 1,000 ft | 612825349938 | P |