82740

Electronic, 2 C #18 Str TC, FEP Ins, PVC Jkt, CMP

...
Electronic Cable, 2 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, PVC Outer Jacket, CMP

Regions Available: Global
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 19x30 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.007 in (0.18 mm) 0.057 in (1.4 mm) Black & Red
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.150 in (3.81 mm)

Overall Cable Diameter (Nominal)

0.150 in (3.81 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
Pair(s) 6.92 Ohm/1000ft 20 pF/ft (66 pF/m) 72 Ohm 5.4 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CMP), 150 V (CL3P)
Mechanical Characteristics
Temperature
UL Temperature Operating
60°C -20°C to +60°C
Bend Radius
Stationary Min. Installation Min.
1.5 in (38 mm) 1.5 in (38 mm)

Max. Pull Tension

50 lbs (23 kg)

Bulk Cable Weight

15 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

9740

History

Update and Revision

Revision Number: 0.529 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length UPC Footnote
82740 8771000 Natural Reel 1,000 ft 612825197652 C
82740 877U1000 Natural UnReel 1,000 ft 612825197645
82740 8775000 Natural Reel 5,000 ft 612825197669