8466MN

SpaceMaker™, 12 C #18 Str TC, PO Ins, PVC Jkt, AWM 2937

...
SpaceMaker™, 12 Conductor 18AWG (41x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

Regions Available: Global
Request Sample Get Product Alerts

Specifications
Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 12 18 AWG 41x34 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.067 in (1.7 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan
Outer Shield
Material
No Shield
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.310 in

Overall Cable Diameter (Nominal)

0.310 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
7.06 Ohm/1000ft 14.8 pF/ft (48.6 pF/m) 39 Ohm 3.5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C -20°C To +80°C
Bend Radius
Stationary Min. Installation Min.
1.240 in (31.50 mm) 1.240 in

Max. Pull Tension

246 lbs (112 kg)

Bulk Cable Weight

80 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision

Revision Number: 0.142 Revision Date: 05-05-2023

Part Numbers
Item # Color Putup Type Length UPC
8466MN 006100 Blue, Light Reel 100 ft 612825387114
8466MN 0061000 Blue, Light Reel 1,000 ft 612825387121
8466MN 008100 Gray Reel 100 ft 612825387107
8466MN 0081000 Gray Reel 1,000 ft 612825387138
8466MN 004100 Yellow Reel 100 ft 612825387084
8466MN 0041000 Yellow Reel 1,000 ft 612825387114